3 Current Consumption Profile
This chapter provides the ATA8352 module's current
consumption profiles of the Prover and Verifier modes. The measurement conditions are:
- tambient = 25°C
- VDDIO = 3.0V
Note: The data sheet defines the electrical characteristics of the ATA8352 module's RF and IO pins. The 3.3V IO supply provides voltage to
the DC/DC converter on the module.