2 ATA8352 Module
The ATA8352 Module includes the following components to set up a UWB system, controlled by an external MCU host using an SPI connection (see the following figure):
- ATA8352 Module UWB transceiver device
- 48 MHz crystal for Demo version or external clock supply for TDoA version
- SMA connector for a UWB antenna
The version V1.1 of the module does not include the following:
- UWB prefilter for the 6 GHz to 8.2 GHz band
- Integrated UWB antenna for the 6 GHz to 8.2 GHz band (Replacing the SMA connector)