9.6.4.2 APP_TRPS_ConnList_T
C
typedef struct APP_TRPS_ConnList_T { uint16_t connHandle; } APP_TRPS_ConnList_T;
Description
The structure contains information about APP transparent connection parameters for recording connection information.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |