9.6.4.4 APP_TRPS_CtrlCmd_T
C
typedef struct __attribute__ ((packed)) { uint8_t Opcode; uint8_t Length; uint8_t ctrlID; uint8_t* p_Payload; } APP_TRPS_CtrlCmd_T;
Description
The structure contains the information about control command format.
Field Documentation
Field | Description |
---|---|
Opcode | Control Opcode |
Length | Control command length |
ctrlID | Control control ID |
p_Payload | Control command data pointer. |