9.5.3.1 APP_BLE_ConnData_T
C
typedef struct APP_BLE_ConnData_T { uint8_t role; uint16_t handle; BLE_GAP_Addr_T remoteAddr; uint16_t connInterval; uint16_t connLatency; uint16_t supervisionTimeout; } APP_BLE_ConnData_T;
Description
The structure contains the BLE Connection parameters.
Field Documentation
Field | Description |
---|---|
role | GAP role, see BLE_GAP_ROLE. |
handle | Connection handle associated with this connection. |
remoteAddr | See BLE_GAP_Addr_T. |
connInterval | Connection interval used on this connection. Range should be BLE_GAP_CP_RANGE. |
connLatency | Slave latency for the connection in terms of number of connection events, see BLE_GAP_CP_RANGE. |
supervisionTimeout | Supervision timeout for the LE Link, see BLE_GAP_CP_RANGE. |