9.5.3.2 APP_BLE_ConnList_T
C
typedef struct APP_BLE_ConnList_T { APP_BLE_LinkState_T linkState; APP_BLE_ConnData_T connData; } APP_BLE_ConnList_T;
Description
The structure contains the BLE link related information maintained by the application Layer
Field Documentation
Field | Description |
---|---|
linkState | BLE link state. see APP_BLE_LinkState_T |
connData | BLE connection information. See APP_BLE_ConnData_T |