5.2.5.3.2 Output

On board Green LED is used for the visual output information to the user. The Green LED is mainly used for two purposes:

  1. Current application state.
  2. Alert state.

The Green LED patterns to indicate the Current application State according to the following table:

APP Connection State

LED Behavior

APP_PXPR_STATE_IDLE

All LEDs are turned off.

APP_PXPR_STATE_ADV

The green LED flashes once every 3 seconds. (On: 50 ms, Off: 2950 ms)

APP_PXPR_STATE_BOND_ADV

The Green LED flashes twice every 3 seconds. (On: 50 ms, Off: 50 ms)

APP_PXPR_STATE_CONN

The Green LED flashes twice every 1.5 seconds. (On: 50 ms, Off: 150 ms)

The Green LED pattern indicates the alert state according to the following table:

APP Alert Level

LED Behavior

BLE_PXPR_ALERT_LEVEL_NO

Green LED remains lit for 5 seconds and then indicates the current connection state.

BLE_PXPR_ALERT_LEVEL_MILD

Green LED blinks once every second continuously for 5 seconds and then indicates the current connection state.

BLE_PXPR_ALERT_LEVEL_HIGH

Green LED blinks five times every second continuously for 5 seconds and then indicates the current connection state.