9.2 CAN-FD Peripheral
A standalone application examples are available in the csp_apps_pic32cxbz6_wmbz6/apps/can repository, providing users with ready-to-use examples to follow. Refer to Application Example for details on installing the standalone application example repositories.
For more detailed documentation to understand the usage of CAN APIs, refer to MPLAB® Harmony Peripheral Libraries in Reference Documentation from Related Links.
User can find the Bluetooth® Low energy transparent UART with CAN
peripheral application example in
wireless_apps_pic32_bz6/apps/ble/peripheral_applications/can_peripheral_trp_uart.
For more details, see BLE + CAN-FD Transparent UART from Related Links.