9.4 Ethernet Peripheral
There are TCPIP layers, ethernet and PHY driver under "Device Resources". User can
include these driver and TCPIP for their application. A set of standalone TCPIP
application examples are available in \net_apps_pic32cxbz6_wbz6. Refer
to Application Example for details on installing the standalone TCPIP application example
repositories.
For more detailed documentation about the TCP/IP Stack Libraries Help, refer to the MPLAB® Harmony 3 TCP/IP Library in Reference Documentation from Related Links.
The user can also find the Bluetooth Low Energy transparent UART with TCP/IP peripheral
application example in
wireless_apps_pic32_bz6/apps/ble/peripheral_applications/tcpip_tcp_server_trp_uart.
For more details, see BLE + TCPIP_TCP Server Transparent UART from Related
Links.