17 Document Revision History

The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.

Table 17-1. Document Revision History
RevisionDateSectionDescription
F05/2026PIC32CX-BZ6 Migration Procedure
  • Updated the content to clarify that the existing migration steps are applicable for PIC32WM_BZ6204 module to PIC32WM_BZ6602 module conversion.
  • Added Known Issues
DocumentMinor edits and edit standard changes
E02/2026PIC32CX-BZ6 Migration ProcedureNew chapter added
DocumentMinor edits and edit standard changes
D10/2025DocumentUpdated hex file path for all applications
Application ExampleAdded new topic
Harmony ComponentsUpdated the tool versions
C10/2025Table 5-72Table formatted
Opening, Building and Programming an Existing Application ExampleUpdated the project properties
Low-cost Controllerless (LCC)Updated the system diagram
BLE HID over GATT Profile Service Updated current measurement graph
BLE Legacy AdvertisementsUpdated current measurement graph
Getting Started with Software DevelopmentUpdated the Tools and Harmony Component Versions - Tool Chain table with latest versions
B09/2025DocumentUpdated project related images in all topics
Getting Started with IEEE 802.15.4 MAC ApplicationsNew Applications added
Getting Started with Thread ApplicationsNew Applications added
FreeRTOS Heap RequirementNew Applications added
Upgrading MPLABX Projects to MCC v5.6.2 and Harmony ComponentsNew Applications added
BLE and Parallel 8080 Interface Transparent UARTNew Applications added
Getting Started with IEEE 802.15.4 P2P Phy ApplicationNew Applications added
A06/2025DocumentInitial revision