The SMTxCPW and SMTxCPR registers are used to latch in the value of the
SMTxTMR register, based on the SMT mode of operation. These registers can also be
updated with the current value of the SMTxTMR value by setting the CPWUP and CPRUP bits, respectively.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.