27.2.3 SMTxSTAT
Name: | SMTxSTAT |
Offset: | 0x030E |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CPRUP | CPWUP | RST | TS | WS | AS | ||||
Access | R/W/HC | R/W/HC | R/W | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – CPRUP SMT Manual Period Buffer Update
Value | Description |
---|---|
1 |
Request write of SMTxTMR value to SMTxCPR registers |
0 |
SMTxCPR registers update is complete |
Bit 6 – CPWUP SMT Manual Pulse-Width Buffer Update
Value | Description |
---|---|
1 |
Request write of SMTxTMR value to SMTxCPW registers |
0 |
SMTxCPW registers update is complete |
Bit 5 – RST SMT Manual Timer Reset
Value | Description |
---|---|
1 |
Request Reset to SMTxTMR registers |
0 |
SMTxTMR registers update is complete |
Bit 2 – TS SMT GO Value Status
Value | Description |
---|---|
1 |
SMTxTMR is incrementing |
0 |
SMTxTMR is not incrementing |
Bit 1 – WS SMT Window Status
Value | Description |
---|---|
1 |
SMT window is open |
0 |
SMT window is closed |
Bit 0 – AS SMT Signal Value Status
Value | Description |
---|---|
1 |
SMT acquisition is in progress |
0 |
SMT acquisition is not in progress |