27.1.5 Status Information
The SMT provides input status information for the user without requiring the need to monitor the raw incoming signals.
Go Status: Timer run status is indicated by the TS bit. The TS bit is delayed in time by synchronizer delays in non-counter modes.
Signal Status: Signal status is indicated by the AS bit. This bit is used in all modes, except Window Measure,
Time-of-Flight, and Capture modes, and is only valid when TS = 1
. The signal status is delayed in time by
synchronizer delays in non-counter modes.
Window Status: Window status is indicated by the WS bit. This bit is only used in Windowed Measure, Gated
Counter, and Gated Window Measure modes, and is only valid when TS = 1
. Window status is delayed in time by
synchronizer delays in non-counter modes.