43.5.8.2 Double Sample Conversion
Double sampling is enabled by setting the DSEN bit. When this bit is set, two conversions are required before the
module calculates the threshold error. Each conversion must be triggered separately when
CONT = 0, but will repeat
automatically form a single trigger when CONT = 1. The first conversion
will set the MATH bit and update the ADACC register, but will not calculate ADERR or trigger ADCHxIF. When the second conversion completes, the first
value is transferred to ADPREV (depending on the setting of PSIS) and the value of the second conversion is placed into ADRES. Only upon the completion of the second conversion is ADERR calculated
and ADCHxIF triggered (depending on the value of CALC).