Introduction
(Ask a Question)Microchip PolarFire® FPGAs are designed to meet the demand for low-power applications. PolarFire devices exhibit lower-power consumption in static and dynamic modes. PolarFire devices offer several low-power features for the FPGA fabric, Fabric Clock Conditioning Circuitry (CCC), Transceiver, DDR memory, and other hard and soft IP blocks.