Introduction
This document defines the interface of Microchip Smart Meter PIC32CXMTx Metrology firmware. It provides descriptions of the metrology control registers, metrology status registers, and the quantities that are directly computed and accessible through the metrology interface registers, as well as the relevant definitions necessary for proper coding.