3 Metrology Interface Definition
The metrology module offers various control and status registers, as well as different types of accumulated quantities. Control registers are described in Metrology Control Registers. Status registers are described in Metrology Status Registers. Accumulated quantities are described in Accumulated Output Quantities. Accumulated per-cycle quantities are described in Per-Cycle Accumulated Output Quantities. Harmonic analysis quantities are described in Harmonic Analysis Output Quantities.
The following table provides the register block sizes and addresses implemented in this version.
| Register Block | No. of Registers | Width [bytes] | Start Address | End Address |
|---|---|---|---|---|
| Control Registers | 84 | 4 | 0x20088000 | 0x2008814F |
| Status Registers | 36 | 4 | 0x20088150 | 0x200881DF |
| Accumulator Registers | 55 | 8 | 0x200881E0 | 0x20088397 |
| Per-Cycle Accumulator Registers | 36 | 8 | 0x20088398 | 0x200884B7 |
| Harmonic Registers | 434 | 4 | 0x200884B8 | 0x20088B7F |