| Document |
- Metrology library version v03.4.00.
- Minor changes of format.
- Updated ADC, GPGA, and PGA descriptions in Table 1-1.
- Added three paragraphs in User Characteristics section.
- Added reference to MCP391x in Assumptions and Dependencies section.
- Added Supported AFEs section.
- Updated Signals and Phases Defined section.
- Added voltage channel, V_D, in DSP Channel and Computed Quantity
Description section.
- Updated Metrology Interface Definition section.
- Added AFE_SELECTION, CHANNEL_MATRIX,
PULSEx_K_t, SYNTHESIZER_ADDR,
CREEP_THRESHOLD_P_x, CREEP_THRESHOLD_Q_x,
CREEP_THRESHOLD_I_x,
INTERRUPT_THRESHOLD_Vx, and AFE_CTRL_0
variables in Metrology Control Registers.
- The control register FEATURE_CTRL now includes two new flags,
VD_DC_EN and SYNTH_EN.
- Updated descriptions in CREEP_P_EN,
CREEP_Q_EN, CREEP_I_EN, and NEUTRAL_DIS
flags of the control register FEATURE_CTRL.
- Added new control registers AFE_SELECTION, CHANNEL_MATRIX, PULSEx_K_t, SYNTHESIZER_ADDR, CREEP_THRESHOLD_P_x (x = A, B,
C), CREEP_THRESHOLD_Q_x (x = A, B,
C), CREEP_THRESHOLD_I_x (x = A, B,
C), INTERRUPT_THRESHOLD_Vx (x = A, B,
C), and AFE_CTRL_0.
- Removed the
following control registers: P_K_t, Q_K_t,
I_K_t, S_K_t, ATSENSE_CTRL_20_23,
ATSENSE_CTRL_24_27, and
ATSENSE_CTRL_28_2B.
- Added warning
in the ACC_Tx, CREEP_THRESHOLD_I registers.
- Changed 11 WA by 11 VA in CREEP_THRESHOLD_S register.
- Added examples of POWER_OFFSET_x in POWER_OFFSET_P, and POWER_OFFSET_Q registers.
- Added voltage channel, D, in K_Vx register and updated the
description.
- Added voltage channel, D, in CAL_M_Vx register.
- The control register CAPTURE_CTRL now includes a new flag,
CH_SEL_VD.
- Added CH_VD_0, CH_VD_1, and CH_VD_2 in
Table 3-3.
- Added examples of POWER_OFFSET_X_x in POWER_OFFSET_P_x, and POWER_OFFSET_Q_x registers.
- Updated
starting address in Metrology Status Registers, Accumulated Output Quantities, and Harmonic Analysis Output
Quantities sections. So, the address of all
variables changed.
- Modified the
order of variables in Table 3-4 and added N_CYCLE register.
- The status
register STATE_FLAG now includes six new flags,
CREEP_DET_Q_A, CREEP_DET_Q_B,
CREEP_DET_Q_C, CREEP_DET_P_A,
CREEP_DET_P_B, and CREEP_DET_P_C, and
changed ATSENSE_FAIL by AFE_FAIL in this
register.
- Added a new paragraph in the description of TEMPERATURE register.
- Added new status register N_CYCLE.
- Updated Accumulated Output Quantities and modified the order of variables in
Table 3-5.
- Added voltage channel, D, in V_A, V_B, V_C, V_D, V_A_F, V_B_F,
V_C_F, V_D_F register and added note.
- Added a new paragraph in V_AB, V_BC, V_CA, V_AB_F, V_BC_F,
V_CA_F register.
- Added Per-Cycle Accumulated Output
Quantities section.
- Updated the
description of PULSE0_IRQ, PULSE1_IRQ, PULSE2_IRQ,
INIT_IRQ in Interrupts in Metrology Stage section.
- Added note and last paragraphs in Service Type 2 – 3P4WY_2.5E_2V3I section.
|