2.3 MPLAB Snap In-Circuit Debugger Components
The components of the MPLAB Snap In-Circuit Debugger system are:
- an 8-pin SIL connector
- a Micro-B USB connector
- two LEDs
- Emergency Recovery Jumper (not populated)
To use the MPLAB Snap In-Circuit Debugger, you will need to supply:
- A full-featured Micro-B USB cable (data and power), no longer than 1.5 meter, to connect to a computer (for example, the Microchip Part Number ATUSBMICROCABLE-XPRO).
- Target board.
- Power supply for target board.
- Any wiring interfaces or cables needed for your application, some
available adapters and cables include:
- AC164110 RJ-11 to ICSP Adapter.
- AC002021 PM3 ICSP cable.
- Jumper, wire or tweezers for emergency recovery, if needed.
Additional hardware and accessories may be ordered separately from Microchip Direct (www.microchipdirect.com).
- Debugger Adapter Board (Part Number AC002015) - a connectivity board that supports JTAG, SWD and ICSP protocols, useful for debugging AVR® devices with MPLAB Snap (www.microchipdirect.com/product/search/all/AC102015).