7.1.4 Miscellaneous Errors
MPLAB Snap is busy. Please wait for the current operation to finish.
If you receive this error when attamepting to deselect the debugger as a debugger or programmer:
- Wait. Give the debugger time to finish any application tasks. Then try to deselect the debugger again.
- Select
(Finish
Debugger Session) to stop any running applications. Then, try to deselect the
debugger again. - Unplug the debugger from the computer. Then, try to deselect the debugger again.
- Shut down MPLAB X IDE.