6 Document Revision History
The document revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Section | Description |
|---|---|---|---|
| C | 08/2025 | Features | Updated the dimensions |
| B | 01/2025 | Kit Overview | Added a note on WIxCS02 M.2 Wi-Fi® Module Card silkscreen |
| Document | Updating the module name from “WIxCS02” to “WILCS02”. | ||
| A | 10/2024 | Document | Initial revision |