Introduction
This user guide provides details on the WILCS02 M.2 Wi-Fi® Module Card. It is an M.2 interface board that supports the IEEE® 802.11 b/g/n standard. It is designed to demonstrate the features and functionalities of Microchip’s low-power Wi-Fi WILCS02UE Module.