This chapter describes the hardware features of the WILCS02 M.2 Wi-Fi® Module Card.Figure 3-1. WILCS02 M.2 Wi-Fi® Module Card Block
Diagram
Note:
Microchip recommends using
complementary devices, software drivers and reference designs in our Total
System Solutions to ensure the proven performance of the WILCS02M.2 Wi-Fi Module Card. For more details, refer
to support.microchip.com or contact your local
Microchip Sales office via the Global Sales and Distribution
page.
Table 3-1. Microchip Components Used in
the WILCS02 M.2 Wi-Fi® Module Card
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.