4.1 Get the PIC18F56Q24 Curiosity Nano Evaluation Kit

Web page: www.microchip.com/developmenttools/productdetails.aspx?partno=EV01E86A
Get the kit: www.microchipdirect.com/ProductSearch.aspx?Keywords=EV01E86A
Document/file:
- PIC18F56Q24 Curiosity Nano Hardware User Guide: www.microchip.com/DS50003618
Key Features
- PIC18F56Q24 Microcontroller
- One Yellow User LED
- One Mechanical Switch
- Footprints for 32.768 kHz crystal
- USB Powered
- On-Board Debugger:
- Board identification in MPLAB X
- One green power and status LED
- Programming and debugging
- Virtual COM port (CDC)
- One logic analyzer channel (DGI GPIO)