2.5.3 Enable Anti-Rollback

This component allows the user to configure the bootloader for anti-rollback protection.

Description: The field configures the bootloader for anti-rollback protection for the application. Anti-rollback protection for bootloader prevents the application image from being downgraded to older, potentially vulnerable firmware versions, ensuring only equal or newer firmware can be installed.

Example: To configure this setting, click the Enable Anti-Rollback toggle button.

Figure 2-12. Enable Anti-Rollback