This component allows the user to configure the image ID for the staging area.
Description: The field represents the image ID for the spare image space that the
user intends to use as a staging area. The bootloader downloads the image to the staging
area after receiving data from the host, performs a verification on the data, and copies
it to the desired location.
Example: To configure this setting, select the desired ID from the drop-down box
which lists all available IDs. The input box contains a number in decimal format.Figure 2-10. Staging Image ID
Component