1.1 Kit Ordering Code and Components

Ordering Information

CryptoAuth Pro Trust Platform Kit Contents and Requirements

  • Includes one CryptoAuth Pro Trust Platform board.
  • A micro USB cable (not included) is required to operate the board.
  • For wired connectivity, an ethernet cable (not included) is required. Customers can select a cable based on the performance requirements of the application. A CAT 5 cable will support up to 100 Mbps.