1.3 Optional Features

Several optional features are available on the CryptoAuth Pro Trust Platform but require hardware modifications. These optional features are described in the following subsections.