3.1.1 Input Power Options
The SAM9X75-Curiosity board can be powered through:
- DC jack (J1)
- USB port A (J2)
The selection of the input supply is automatic with a priority given to the DC jack.
The SAM9X75-Curiosity board can be powered through:
The selection of the input supply is automatic with a priority given to the DC jack.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.