3.1.1.1 DC-Jack Connection (J1)

The SAM9X75-Curiosity board can be supplied by an external 5V wall adapter with the following absolute maximum ratings:

  • VIN max: 6V
  • IIN max: 6A
  • DC-jack internal diameter: 2.10 mm (0.083 inch)
  • DC-jack external diameter: 5.50 mm (0.217 inch)

The following figure shows the input power DC-jack supply.

Figure 3-2. DC-Jack Power Input Connection