3.2 Processor

The SAM9X75D2G is a high-performance, ultra-low power ARM926EJ-S CPU-based embedded microprocessor (MPU) running up to 800 MHz, with an integrated 2 Gbit DDR3L memory. The device integrates powerful peripherals for connectivity and user interface applications, including MIPI DSI®, LVDS, RGB and 2D graphics, MIPI-CSI-2, Gigabit Ethernet with TSN and CAN-FD. Advanced security functions are offered, such as tamper detection, secure boot, secure key storage, TRNG, PUF as well as high-performance crypto accelerators for AES and SHA.

Refer to the SAM9X7 Series data sheet for more information. See Recommended Reading.