3.4 Peripherals

Several interfaces and connectors are implemented in the SAM9X75-Curiosity board with the purpose of enabling the user to exploit all the features that the MPU can offer and to facilitate a reference design for future customer applications.

This section describes the following peripherals mounted on the SAM9X75-Curiosity board:

  • USB host/device
  • mikroBUS interface
  • Controller Area Network (CAN) interface
  • GPIO interface
  • Inter-IC Sound Multi-Channel Controller (I2SMCC) interface
  • Gigabit Ethernet interface
  • microSD card (Secure Digital Multimedia Card, SDMMC)
  • Wireless M.2 interface
  • Video LVDS interface
  • MIPI camera interface
  • LCD module positioning over motherboard
  • Audio Class D