3.5.1 Debug JTAG

The SAM9X75-Curiosity board includes a 20-pin JTAG header (J34) to facilitate software development and debugging using various JTAG emulators. The interface signals have a voltage level of 3.3V.

The following figure shows the Debug JTAG.

Figure 3-37. Debug JTAG

The following table shows the Debug JTAG connector signal description.

Table 3-21. Debug JTAG Connector Signal Description
Pin No. Signal Name Signal Description
1, 2 VDD_3V3 3.3V
3, 17, 19 NC Not connected
4, 6, 8, 10, 12, 14, 16, 18, 20 GND Ground
5 JTAG_TDI Test data in
7 JTAG_TMS Test mode select
9 JTAG_TCK Test clock
11 JTAG_RTCK Return test clock
13 JTAG_TDO Test data out
15 NRST Reset