3.3.1 DDR3L/SDRAM
The SAM9X75D2G-I/4TB features an internal 2-Gbit DDR3L SDRAM memory from Winbond, with a 16-bit data bus.
The SAM9X75D2G-I/4TB features an internal 2-Gbit DDR3L SDRAM memory from Winbond, with a 16-bit data bus.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.