3.1.1.1 DC-Jack Connection (J1)
The SAM9X75-Curiosity board can be supplied by an external 5V wall adapter with the following absolute maximum ratings:
- VIN max: 6V
- IIN max: 6A
- DC-jack internal diameter: 2.10 mm (0.083 inch)
- DC-jack external diameter: 5.50 mm (0.217 inch)
The following figure shows the input power DC-jack supply.