2.3 Power Sources
Two options are available to power up the SAM9X75-Curiosity board:
- Powering through the jack connector (J1)
- Powering through the USB Micro-B connector on the USBA port (J2)
The selection of the input supply is automatic with a priority given to the jack connector.
| Characteristic | Specification |
|---|---|
| Input voltage | 5 VDC |
| Maximum input voltage (limits) | 6 VDC |
| Input current |
Up to 6 A when using DC jack Up to 500 mA when using USB |
CAUTION: The SAM9X75-Curiosity board runs at a 3.3V
voltage level logic. The maximum voltage that the I/O pins can tolerate is 3.3V.
Providing higher voltages (e.g., 5V) to an I/O pin could damage the board.