2.1 SAM9X75-Curiosity Features
| Characteristic | Specification | Featured Components |
|---|---|---|
| Processor |
243-ball TFBGA, 16x16mm body, pitch 0.8mm | Microchip SAM9X75D2G-I/4TB |
| External clock |
24 MHz oscillator MEMS 32.768 kHz crystal 125 MHz reference clock generator for GMAC 25 MHz clock generator for ETH PHY 32.768 kHz clock generator for wireless M.2 Key E |
ABM11AIG-24.000MHZ-4Z-T3 FC-12M 32.7680KA-A3 Microchip DSC1502MI2A-125M0000 Microchip VC-840-EAE-KAAN-25M0000000 ASAK-32.768KHZ-LRS-T |
| Memory |
2 Gb DDR3L One 4 Gb NAND Flash One 64 Mb QSPI NOR Flash |
Internal memory Macronix MX30LF4G28AD-XKI Microchip SST26VF064BEUIT-104I/MF |
| SD/MMC |
One microSD card interface One M.2 Key E connector/radio module interface |
– – |
| USB |
One Micro-B USB device Two USB Type-A connectors |
– Microchip MIC2026-1YM |
| Ethernet | One Gigabit Ethernet interface through SODIMM 260-pin connector | – |
| Audio | Mono single CLASS D amplifier | – |
| CAN | Through mikroBUS™ connector | MIKROE-2299 (Microchip MCP2542WFD, not included in the box) |
| Video |
One LVDS connector One MIPI camera connector |
– – |
| Debug port |
One UART debug connector One JTAG interface |
– – |
| Board monitor |
One RGB (Red, Green, Blue) LED Four push button switches |
– – |
| Expansion |
Raspberry Pi® 40-pin GPIO connector(1) One mikroBUS connector with PTA |
– Hundreds of possible Click™ extensions featuring Microchip functions inside |
| Power measurement | Current sense | Microchip PAC1934T-I/JQ |
| Power management | Power supply unit | Microchip MCP16502TAB-E/S8B |
| Board supply | System 5VDC from jack or USB A | – |
- Raspberry Pi is a trademark of Raspberry Pi Trading.