2.4 Connectors on Board
The fully featured SAM9X75-Curiosity board integrates multiple peripherals and interface connectors, as shown in the following figure.
| Connector | Interfaces to |
|---|---|
| J1 | DC jack (internal 2.1mm, external 5.5mm) connector, positive terminal on central pin |
| J2 | USB 2.0 Micro-B (USB-A) |
| J14 | microSD card connector |
| J15 | USB Type-A (USB-B) |
| J16 | USB Type-A (USB-C) |
| J17 | Gigabit Ethernet SODIMM 260-pin connector |
| J20 | M.2 KEY-E connector for radio modules interface |
| J25 and J26 | mikroBUS with PTA connector |
| J27 | Raspberry Pi(1) GPIO connector |
| J29 | MIPI connector |
| J28 | LVDS connector |
| J30, J31, J32 and J33 | Display module support |
| J34 | JTAG connector |
| J35 | FTDI connector (UART debugger) |
| J36 | Audio Class D connector |
| J37 | USB Micro-B PAC1934 power measure connector |
Note:
- Raspberry Pi is a trademark of Raspberry Pi Trading.