1 Acronyms
(Ask a Question)The following table lists the acronyms used in this document.
| Acronym | Expanded |
|---|---|
| AMBA | Arm® Advanced Microcontroller Bus Architecture |
| eNVM | embedded Non-Volatile Memory |
| MSS | Microprocessor Subsystem |
| POR | Power on Reset |
| SCB | System Controller Bus |
| sNVM | Secure Non-Volatile Memory |
| HSIO | High-Speed I/O |
| GPIO | General Purpose I/O |
| PLL | Phase-Locked loop |
| DLL | Delay-Locked loop |
| FIC | Fabric Interface Controller |
| PCIe® | Peripheral Component Interconnect Express |
| SCSM | System Controller Suspend Mode |
| PUFT | Power-Up to Function Time |