6 Appendix: Power Supplies
(Ask a Question)The following table lists the power supplies.
| Power Supply | Description |
|---|---|
| VDD | For fabric core and transceiver/PCIe® blocks |
| VDD18 | For fabric programming and RC oscillators |
| VDD25 | For corner Phase-Locked Loop (PLLs) and On-Chip Non-Volatile Memory (sNVM) |
| VDDIx | For I/O banks |
| VDDAUXx | For GPIO and HSIO banks |
| VDDA | For transceiver |
| VDDA25 | For transceiver PLLs |
| VDD_XCVR_CLK | For transceiver reference clock input buffers |