Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples
| Ordering Code | Package Number | tACC(ns) | Quantity | Operating Range |
|---|---|---|---|---|
| AT28BV256‑20JU | P3X | 200 | 32 Tube |
Industrial (-40°C to 85°C) |
| AT28BV256-20JU-T | 750 Reel | |||
| AT28BV256‑20SU | N3X | 27 Tube | ||
| AT28BV256-20SU-T | 1000 Reel |
| Package Types | |
|---|---|
| P3X | 32-Lead, Plastic J-leaded Chip Carrier (PLCC) |
| N3X | 28-Lead, 0.300" Wide, Plastic Gull Wing Small Outline (SOIC) |