1.1.2 Customer Advisory Notification: SmartFusion2/IGLOO2/RTG4 SERDES PCIe AHBLite Issue
In SmartFusion2, IGLOO2, and RTG4 families, under specific PCIe traffic patterns, SERDES PCIe AHBLite master interface to fabric functions improperly, requiring design conversion to an AXI-based SERDES PCIe configuration with a new FPGA fabric-based AXI-to-AHBLite bridge soft IP.
- An issue was discovered when using the AXI-to-AHBLite master bridge inside the PCIe block of the SERDES.
- Under specific PCIe traffic conditions, the AXI-to-AHBLite master bridge embedded within the SERDES block does not load its burst counter properly, which results in early burst completions.
- Subsequently,the PCIe transaction layer packet (TLP) logic generates incorrect read completion TLPs which will eventually result in the termination of the PCIe read TLP completions. The system behavior during this scenario depends on the root port used.
Traffic conditions known to cause this issue include:
- Write transactions with open read transactions.
- Read transactions with open write transactions.
For more information, see JAON-08OHTZ048.