1.1.1 CN19009C: Improvements to RTG4 FCCC with Enhanced PLL Calibration Core
With Libero SoC v2021.2, the RTG4 FCCC with Enhanced PLL Calibration core will be updated
to improve robustness in various user configurations. The following changes are being
implemented:
- Update the
PLL_ARST_Ninput toPLL_RST_Nand default to synchronous relationship withCLK_50MHZ, with a user option to revert to asynchronous assertion. - Add
PLL_RST_Nreset release synchronization to ensure that reset release is always synchronous toCLK_50MHZ. - Convert all resets internal to the PLL calibration soft IP into synchronous resets.
- Add synthesis directives to preserve/keep the PLL calibration soft IP's FSM state register and illegal state detection logic.
- Enable Single-Event Transient
(SET) mitigation for all Flip-Flops (FFs) in each core instance via a Netlist
Design Constraint (
.NDC). - When user dynamic configuration is enabled, drive the APB configuration
interface with
CLK_50MHZinput and remove option for a separate, user-suppliedAPB_S_PCLKinput. - Add a 500us timeout counter on
the PLL calibration soft IPs
LOCK_WAIT FSMstate.
For more information, see CN19009C.