4 PIC32 WFI32 Curiosity HPC Board Out of Box Demo
The Out of Box (OOB) demo connects to the cloud and allows the user to control the Curiosity board via a web-based interface. For the firmware and documentation related to the OOB demo, go to www.github.com/MicrochipTech/PIC32MZW1_FF_Curiosity_OOB.
For more details on applications demo and harmony code examples, go to MPLAB Harmony.