Introduction

The PIC32 WFI32 Curiosity HPC Board enables the user to evaluate and demonstrate the functionality of the PIC32MZ1025W104 System-on-Chip (SoC) and the WFI32E02 Module with up to 200 MHz CPU clock frequency. The PIC32 WFI32 Curiosity HPC Board is a development platform that supports rapid prototyping using on-chip Microcontroller (MCU) peripherals. This board offers integrated programming/debugging features using the PICkit™ On- Board (PKOB4) debugger, which requires a USB Type-C™ cable to power-up and program the board and another Micro-B cable for the USB Host/Device mode of operation. The PIC32 WFI32 Curiosity HPC Board supports a variety of applications, such as Internet of Things (IoT) and other Wi-Fi®-enabled applications.