2 Kit Overview
The PIC32 WFI32 Curiosity HPC Board contains a WFI32E02UC Module. All the signals from the module are brought onto the Curiosity board, where they are connected to on-board peripherals or terminated onto headers for rapid prototyping or evaluation.