Features

  • Certified WFI32E02UC – Wi-Fi Single Band (2.4 GHz) Module
  • Two mikroBUS™ Socket to Expand Functionality Using MikroElectronika Click Boards or Microchip RN-Based Add-On Boards
  • Support for Multiple Microchip Ethernet PHY Daughter Boards
  • Two User LEDs
  • Two User-Configurable Switches
  • One Reset Switch
  • Two GPIO Expansion Header
  • On-Board USB-to-UART Serial Converter Based on the MCP2200
  • On-Board Temperature Sensor
  • On-Board 32 KHz Secondary Oscillator
  • 20-Pin Xplained Pro (XPRO) Header to Interface QT7/QT8/T9 XPRO Kit to Integrate Touch Button Support and Demonstrate Touch Feature
  • 32-Mb External SPI Serial Flash Memory
  • PICkit On- Board 4 (PKOB4) Support
  • In-Circuit Serial Programming™ (ICSP™) Header for External Debugger, such as MPLAB ICD 5, MPLAB PICkit 4, MPLAB PICkit 5 and MPLAB Snap