3 Implementation
The software for this application is written in C, available for download
as an attachment along with the application note. The details of hardware to be used
for testing is explained in the subsections along with application constraints in
the implementation. The firmware is a Atmel Studio project which can be used to test
right away, by programming the hex (or elf) file to the device. It has been written
and tested for the following devices:
- ATmega64
- ATmega328PB