Features
- Scaled Duty-Cycle output (range set at compile time)
- Self-configuring and self-clocking via run-time PWM period computation
- Requires 1 timer (with Input Capture): 2 interrupts, 1 external pin
- Firmware provided for ATmega64 and ATmega328PB devices