3.4.2 Xplained Pro LCD Extension Connector

The LCD connector provides the ability to connect to display extensions that have a parallel interface. The connector implements signals for a MCU parallel bus interface and a LCD controller interface as well as signals for a touch controller. The connector pin-out definition is shown in Table 3-5. Note that usually only one display interface is implemented, either the LCD controller or the MCU bus interface.

A FPC/FFC connector with 50 pins and 0.5mm pitch is used for the LCD connector. The connector XF2M-5015-1A from Omron is used on several Xplained Pro designs and can be used as a reference.

Table 3-5. Xplained Pro LCD Connector
Pin numberNameRGB interface descriptionMCU interface description
1IDCommunication line to the ID chip on an extension board
2GNDGround
3D0Data line
4D1Data line
5D2Data line
6D3Data line
7GNDGround
8D4Data line
9D5Data line
10D6Data line
11D7Data line
12GNDGround
13D8Data line
14D9Data line
15D10Data line
16D11Data line
17GNDGround
18D12Data line
19D13Data line
20D14Data line
21D15Data line
22GNDGround
23D16Data line
24D17Data line
25D18Data line
26D19Data line
27GNDGround
28D20Data line
29D21Data line
30D22Data line
31D23Data line
32GNDGround
33PCLK / CMD DATA SELPixel clockDisplay RAM select. One address line of the MCU for displays where it is possible to select either register or data interface.
34VSYNC / CSVertical SynchronizationChip select
35HSYNC / WEHorizontal SynchronizationWrite enable signal
36DATA ENABLE / REData enable signalRead enable signal
37SPI SCKClock for serial peripheral interface
38SPI MOSIMaster out slave in of serial peripheral interface
39SPI MISOMaster in slave out of serial peripheral interface
40SPI SSSlave select for serial peripheral interface. Preferably a dedicated pin.
41ENABLEDisplay enable
42I2C SDAI2C data
43I2C SCLI2C clock
44IRQ1Interrupt 1
45IRQ2Interrupt 2
46PWMBacklight control
47RESETExtension reset
48VCC3.3V power supply for extension board
49VCC3.3V power supply for extension board
50GNDGround